AC-DC Power Supplies

CUS250M-36/A New Product

Sales Region
Worldwide (except Japan)
Series
CUS-M
Model
CUS250M
Status
ProductionProduction
Feature
Medical certification
2MOPP
Options
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Accessories
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:CUS250M/A

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
Efficiency
94% Typ.
Rated Output Voltage[DC]
36Vdc
Output Voltage Range[DC]
36 to 39.6Vdc
Maximum Output Current
6.94A
Maximum Average Current
Maximum Peak Current
Maximum Output Power
250W
Maximum Average Power
Maximum Peak Power
250W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
2x4 inch size
Width(W)
64mm Nom. (2.52in Nom.)
Height(H)
43mm Nom. (1.69in Nom.)
Depth(D)
119.2mm Nom. (4.69in Nom.)
Weight
320g Typ. (0.7lbs Typ.)

Other

Operating Temp. Range
-20 to 85°C
Cooling
Forced air
Convection
Conduction
Safety Standard(Certified)
IEC60601-1
EN60601-1
ES60601-1
IEC60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.