AC-DC Power Supplies

CUS250M-48/UJ

New Product
Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUS-M
Model
CUS250M
Feature
Medical certification
2MOPP
Options
U channel
With 5V/0.1A standby
Remote ON/OFF (Inhibit)
DC-OK signal
AC Fail signal
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
Efficiency
94% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
48 to 52.8Vdc
Maximum Output Current
5.2A
Maximum Average Current
Maximum Peak Current
Maximum Output Power
250W
Maximum Average Power
Maximum Peak Power
250W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
2x4 inch size
Width(W)
64mm Nom. (2.52in Nom.)
Height(H)
39.5mm Nom. (1.56in Nom.)
Depth(D)
119.2mm Nom. (4.69in Nom.)
Weight
305g Typ. (0.7lbs Typ.)

Other

Operating Temp. Range
-20 to 85°C
Cooling
Forced air
Convection
Conduction
Safety Standard(Certified)
IEC60601-1
EN60601-1
ES60601-1
IEC60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.