AC-DC Power Supplies

CUS30M-24/M

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUS-M
Model
CUS30M/60M
Feature
2MOPP
Medical certification
Options
Molex connector
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
90% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
1.25A
Maximum Output Power
30W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
2x3 inch size
Width(W)
50.8mm Nom. (2.00in Nom.)
Height(H)
24.2mm Nom. (0.95in Nom.)
Depth(D)
76.2mm Nom. (3.00in Nom.)
Weight
65g Typ. (0.1lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC60335-1
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.