AC-DC Power Supplies

CUS350M-18/F

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUS-M
Model
CUS350M
Feature
2MOPP
Medical certification
Options
U channel
Fan supply
Power good signal default
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
94% Typ.
Rated Output Voltage[DC]
18Vdc
Output Voltage Range[DC]
17.1 to 18.9Vdc
Maximum Output Current
23A
Maximum Output Power
414W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
87mm Nom. (3.43in Nom.)
Height(H)
40mm Nom. (1.57in Nom.)
Depth(D)
190mm Nom. (7.48in Nom.)
Weight
850g Typ. (1.9lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian