AC-DC Power Supplies

CUS400M-19/C

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUS-M
Model
CUS400M
Feature
Medical certification
2MOPP
Peak power capability
Options
Baseplate
M3 threaded mounting insert
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
Efficiency
94% Typ.
Rated Output Voltage[DC]
19Vdc
Output Voltage Range[DC]
19 to 20.9Vdc
Maximum Output Current
21.05A
Maximum Average Current
Maximum Peak Current
21.05A
Maximum Output Power
400W
Maximum Average Power
Maximum Peak Power
400W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
85.3mm Nom. (3.36in Nom.)
Height(H)
40.8mm Nom. (1.61in Nom.)
Depth(D)
141.6mm Nom. (5.57in Nom.)
Weight
495g Typ. (1.1lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Convection
Conduction
Safety Standard(Certified)
ES60601-1
UL60601-1
IEC60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.