AC-DC Power Supplies

CUS400M-28/FX5

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUS-M
Model
CUS400M
Feature
2MOPP
Peak power capability
Medical certification
Options
With cover
U channel
Top fan
With 5V/2A standby
Remote ON/OFF (Inhibit)
DC-OK signal
AC Fail signal
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
Efficiency
94% Typ.
Rated Output Voltage[DC]
28Vdc
Output Voltage Range[DC]
28 to 30.8Vdc
Maximum Output Current
14.29A
Maximum Average Current
Maximum Peak Current
14.09A
Maximum Output Power
400W
Maximum Average Power
Maximum Peak Power
400W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
90mm Nom. (3.54in Nom.)
Height(H)
67.5mm Nom. (2.66in Nom.)
Depth(D)
142mm Nom. (5.59in Nom.)
Weight
605g Typ. (1.3lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Conduction
Safety Standard(Certified)
ES60601-1
UL60601-1
IEC60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian