AC-DC Power Supplies

CUS500M1-48/EF

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUS-M
Model
CUS500M1
Feature
2MOPP
Medical certification
Options
End fan
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
95% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
10.5A
Maximum Output Power
504W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
85mm Nom. (3.35in Nom.)
Height(H)
42.5mm Nom. (1.67in Nom.)
Depth(D)
157mm Nom. (6.18in Nom.)
Weight
750g Typ. (1.7lbs Typ.)

Other

Operating Temp. Range
-20 to 60°C
Cooling
Forced air
Safety Standard(Certified)
IEC60601-1
EN60601-1 3rd Edition
ES60601-1 3rd Edition
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian