AC-DC Power Supplies

CUT75-5FF/T

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUT
Model
CUT75
Feature
2MOOP
Medical certification
Options
With terminal block
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
85% Typ.
Rated Output Voltage[DC]
+5Vdc+15Vdc-15Vdc
Output Voltage Range[DC]
+5 to +5.25VdcFixedFixed
Minimum Output Current
0A0A0A
Maximum Output Current
8A2.5A1A
Maximum Average Current
8A2A0.4A
Maximum Peak Current
Total Maximum(Average) Output Power
77.5W
Total Maximum Peak Power

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
3x5 inch size
Width(W)
76mm Nom. (2.99in Nom.)
Height(H)
27mm Nom. (1.06in Nom.)
Depth(D)
127mm Nom. (5.00in Nom.)
Weight
210g Typ. (0.5lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian