AC-DC Power Supplies

CUT75-5FF/TA

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
CUT
Model
CUT75
Feature
2MOOP
Medical certification
Options
With cover
With terminal block
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
85% Typ.
Rated Output Voltage[DC]
+5Vdc+15Vdc-15Vdc
Output Voltage Range[DC]
+5 to +5.25VdcFixedFixed
Minimum Output Current
0A0A0A
Maximum Output Current
8A2.5A1A
Maximum Average Current
8A2A0.4A
Maximum Peak Current
Total Maximum(Average) Output Power
77.5W
Total Maximum Peak Power

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
82mm Nom. (3.23in Nom.)
Height(H)
38mm Nom. (1.50in Nom.)
Depth(D)
130mm Nom. (5.12in Nom.)
Weight
400g Typ. (0.9lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

CUT75-5FF/TA

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 30
Country Multiple

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian