AC-DC Power Supplies

DPP960-24-3

Product Status
Production (NRND)
Recommended Alternate Part No. : DRB960-24-3-A0 (Interchangeability is not guaranteed.)
Sales Region
Worldwide (except Japan)
Series
DPP
Model
DPP-3PH
Feature
Options
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
340 to 575Vac
Input Voltage Range[DC]
480 to 820Vdc
Efficiency
92% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
22.5 to 28.5Vdc
Maximum Output Current
40A
Maximum Output Power
960W

Package Type & Size

Package / Mounting
DIN rail
Industry Standard Size
Width(W)
275.8mm Nom. (10.86in Nom.)
Height(H)
126.2mm Nom. (4.97in Nom.)
Depth(D)
111.9mm Nom. (4.41in Nom.)
Weight
3400g Typ. (7.5lbs Typ.)

Other

Operating Temp. Range
-40 to 71°C
Cooling
Convection
Safety Standard(Certified)
EN60950-1
UL60950-1
EN62368-1
UL62368-1
UL508
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

DPP960-24-3

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 7
Country Multiple

Tech Info

Collapse all Expand all

Specifications / Manuals

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian