AC-DC Power Supplies

DT150PW190C

Product Status
Obsolete
Recommended Alternate Series/Type : DT-D (Interchangeability is not guaranteed.)
Sales Region
Worldwide (except Japan)
Series
DT-C
Model
Feature
Options
Option Lineup
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
87% Typ.
Rated Output Voltage[DC]
19Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
7.9A
Maximum Output Power
150W

Package Type & Size

Package / Mounting
External
Industry Standard Size
Width(W)
85mm Nom. (3.35in Nom.)
Height(H)
44mm Nom. (1.73in Nom.)
Depth(D)
170mm Nom. (6.69in Nom.)
Weight
780g Typ. (1.7lbs Typ.)

Other

Operating Temp. Range
0 to 60°C
Cooling
Convection
Safety Standard(Certified)
IEC60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Safety Approvals