AC-DC Power Supplies

DT36PW180P

Product Status
Obsolete
Recommended Alternate Series/Type : DT-D (Interchangeability is not guaranteed.)
Sales Region
Worldwide (except Japan)
Series
DT-P
Model
Feature
Options
Option Lineup
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
75% Typ.
Rated Output Voltage[DC]
18Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
2A
Maximum Output Power
36W

Package Type & Size

Package / Mounting
External
Industry Standard Size
Width(W)
60mm Nom. (2.36in Nom.)
Height(H)
30mm Nom. (1.18in Nom.)
Depth(D)
106mm Nom. (4.17in Nom.)
Weight

Other

Operating Temp. Range
0 to 40°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Safety Approvals