AC-DC Power Supplies

DTM160CN120C8

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
DTM
Model
DTM160-C8
Feature
Medical certification
2MOPP
Options
Option Lineup
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
80 to 264Vac
Input Voltage Range[DC]
Efficiency
91% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
12.5A
Maximum Output Power
150W

Package Type & Size

Package / Mounting
External
Industry Standard Size
Width(W)
70mm Nom. (2.76in Nom.)
Height(H)
38mm Nom. (1.50in Nom.)
Depth(D)
150mm Nom. (5.91in Nom.)
Weight
575g Typ. (1.3lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC60601-1
EN60601-1
EN60601-1-11
ES60601-1
CE Mark
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian