AC-DC Power Supplies

DTM300PW480D1

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
DTM
Model
DTM300-D
Feature
Medical certification
2MOPP
Options
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
88% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
12.5A
Maximum Output Power
300W

Package Type & Size

Package / Mounting
External
Industry Standard Size
Width(W)
112mm Nom. (4.41in Nom.)
Height(H)
45mm Nom. (1.77in Nom.)
Depth(D)
222mm Nom. (8.74in Nom.)
Weight
1570g Typ. (3.5lbs Typ.)

Other

Operating Temp. Range
-30 to 60°C
Cooling
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
IEC60950-1
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Data

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian