AC-DC Power Supplies

DTM70CN180C8

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
DTM
Model
DTM70-C8
Feature
Medical certification
2MOPP
Options
Option Lineup
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
80 to 264Vac
Input Voltage Range[DC]
Efficiency
89% Typ.
Rated Output Voltage[DC]
18Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
3.9A
Maximum Output Power
70W

Package Type & Size

Package / Mounting
External
Industry Standard Size
Width(W)
52mm Nom. (2.05in Nom.)
Height(H)
31mm Nom. (1.22in Nom.)
Depth(D)
120mm Nom. (4.72in Nom.)
Weight
300g Typ. (0.7lbs Typ.)

Other

Operating Temp. Range
-30 to 60°C
Cooling
Convection
Safety Standard(Certified)
IEC60601-1
EN60601-1
EN60601-1-11
ES60601-1
CE Mark
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian