AC-DC Power Supplies

FPS3000-32/S

Product Status
Production (NRND)
Sales Region
Worldwide (except Japan)
Series
FPS
Model
FPS3000
Feature
Options
PMBus option
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
86% Typ.
Rated Output Voltage[DC]
32Vdc
Output Voltage Range[DC]
28.8 to 38.4Vdc
Maximum Output Current
31A
Maximum Output Power
2976W

Package Type & Size

Package / Mounting
Rack mount
Industry Standard Size
Width(W)
482.8mm Nom. (19.01in Nom.)
Height(H)
44mm Nom. (1.73in Nom.)
Depth(D)
351mm Nom. (13.82in Nom.)
Weight
10kg Typ. (22.0lbs Typ.)

Other

Operating Temp. Range
0 to 70°C
Cooling
Forced air
Safety Standard(Certified)
IEC60950-1
UL60950-1
IEC62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.