AC-DC Power Supplies
HK15A-12/A
|
|
Tech Info
Safety Approvals
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C1608C0G1H471J080AA
Capacitance=470pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1005C080MTABB
Maximum continuous voltage [DC]=5.5V
Maximum Clamping Voltage (8/20uS)=15V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH16A2C270KT200NA8
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=60V
Leaded Disk Varistors
B72214S0102K101
Max. Operating Voltage [AC]=1100Vrms
Max. Surge Current Imax(8/20μs,1time)=4500A
DC-DC Converters
CCG10-24-05SFC
PCB mount, Output: 10W, 5V
Isolated type, Option: Coated circuit board
DC-DC Converters
CN50A24-12
Power module type (with baseplate), Output: 50.4W, 12V
Isolated type, For railway system
DC-DC Converters
I6A24008A033V-N01-R
PCB mount, 75W, -3.3 to -30 V output
Non-Isolated, Step-down
AC-DC Power Supplies
HK150A-5/A
AC-DC Power Supplies
HK15A-12
AC-DC Power Supplies
HK15A-15/A