AC-DC Power Supplies

HWS1000-36/ME

Product Status
Production
Sales Region
Worldwide
Series
HWS/ME
Model
HWS1000/ME
Feature
2MOOP
Complies with SEMI F47
Medical certification
Options
Approved by safety standards for medical equipment
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 330Vdc
Efficiency
88% Typ.
Rated Output Voltage[DC]
36Vdc
Output Voltage Range[DC]
28.8 to 43.2Vdc
Maximum Output Current
30.7A
Maximum Average Current
Maximum Peak Current
39A
Maximum Output Power
1104W
Maximum Average Power
Maximum Peak Power
1404W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
126.5mm Nom. (4.98in Nom.)
Height(H)
82mm Nom. (3.23in Nom.)
Depth(D)
240mm Nom. (9.45in Nom.)
Weight
3200g Typ. (7.1lbs Typ.)

Other

Operating Temp. Range
-10 to 71°C
Cooling
Forced air
Safety Standard(Certified)
EN60601-1
UL60601-1
CSA-C22.2 No.601.1-M90 (C-UL)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.