AC-DC Power Supplies

HWS1500-7/HD

Product Status
Production
Sales Region
Worldwide
Series
HWS/HD
Model
HWS1500/HD
Feature
Complies with SEMI F47
MIL-STD-810 Vibration and Shock
Options
Harsh environment
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 330Vdc
Efficiency
83% Typ.
Rated Output Voltage[DC]
7.5Vdc
Output Voltage Range[DC]
6 to 9Vdc
Maximum Output Current
200A
Maximum Average Current
Maximum Peak Current
240A
Maximum Output Power
1500W
Maximum Average Power
Maximum Peak Power
1800W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
126.5mm Nom. (4.98in Nom.)
Height(H)
82mm Nom. (3.23in Nom.)
Depth(D)
280mm Nom. (11.02in Nom.)
Weight
4400g Typ. (9.7lbs Typ.)

Other

Operating Temp. Range
-10 to 71°C
Cooling
Forced air
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
EN50178
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.