AC-DC Power Supplies

HWS50A-48/EHA

New Product
Product Status
Production
Sales Region
Worldwide
Series
HWS-A/E
Model
HWS50A/E
Feature
Complies with SEMI F47
Options
With cover
Push-in terminal (Horizontal)
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
86% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
38.4 to 52.8Vdc
Maximum Output Current
1.1A
Maximum Output Power
52.8W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
31.5mm Nom. (1.24in Nom.)
Height(H)
82mm Nom. (3.23in Nom.)
Depth(D)
132.5mm Nom. (5.22in Nom.)
Weight
300g Typ. (0.7lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC62368-1
CSA62368-1
UL62368-1
IEC62477-1 (OVCⅢ)
EN62477-1 (OVCⅢ)
CSA C22.2 No.107.1-01
UL508
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian