AC-DC Power Supplies

HWS600-12

Product Status
Production
Sales Region
Worldwide
Series
HWS
Model
HWS600
Feature
Complies with SEMI F47
Options
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 330Vdc
Efficiency
83% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
9.6 to 14.4Vdc
Maximum Output Current
53A
Maximum Output Power
636W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
100mm Nom. (3.94in Nom.)
Height(H)
82mm Nom. (3.23in Nom.)
Depth(D)
165mm Nom. (6.50in Nom.)
Weight
1600g Typ. (3.5lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Forced air
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
EN50178
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

HWS600-12

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 35
Country Multiple

HWS600-12/HD

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 6
Country Multiple

HWS600-12/ME

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 3
Country Multiple

HWS60012

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 35
Country Multiple

HWS60012/HD

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 6
Country Multiple

Show more

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian