AC-DC Power Supplies

JWS100-24/RA

Product Status
Obsolete
Recommended Alternate Part No. : HWS100A-24/RA (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jan.21, 2019
Last Purchase Order Date : Dec.2, 2019
Last Shipment Date : Jun.30, 2020
Sales Region
Worldwide
Series
Model
Feature
Options
Remote ON/OFF
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
D-05 x 1
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 330Vdc
Efficiency
79% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
21.6 to 26.4Vdc
Maximum Output Current
4.5A
Maximum Output Power
108W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
50mm Nom. (1.97in Nom.)
Height(H)
92mm Nom. (3.62in Nom.)
Depth(D)
188mm Nom. (7.40in Nom.)
Weight
700g Typ. (1.5lbs Typ.)

Other

Operating Temp. Range
-10 to 50°C
Cooling
Convection
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Safety Approvals

Customer who viewed this product also viewed