AC-DC Power Supplies

JWS150-12/R

Sales Region
Worldwide
Series
Model
Status
ObsoleteObsolete
Recommended Alternate Part No. : HWS150A-12/R (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jan.21, 2019
Last Purchase Order Date : Dec.2, 2019
Last Shipment Date : Jun.30, 2020
Feature
Options
Remote ON/OFF
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Accessories
Compatible Bracket
D-05 x 1
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:JWS150

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 330Vdc
Efficiency
77% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
10.8 to 13.2Vdc
Maximum Output Current
13A
Maximum Output Power
156W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
65mm Nom. (2.56in Nom.)
Height(H)
92mm Nom. (3.62in Nom.)
Depth(D)
198mm Nom. (7.80in Nom.)
Weight
850g Typ. (1.9lbs Typ.)

Other

Operating Temp. Range
-10 to 60°C
Cooling
Convection
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.
Collapse All Expand All