AC-DC Power Supplies

JWS300-15/PV

Product Status
Obsolete
Recommended Alternate Part No. : HWS300-15/PV (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jan.21, 2019
Last Purchase Order Date : Dec.2, 2019
Last Shipment Date : Jun.30, 2020
Sales Region
Worldwide
Series
Model
Feature
Options
Output voltage can be controlled by external voltage
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
D-06 x 1
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 330Vdc
Efficiency
77% Typ.
Rated Output Voltage[DC]
15Vdc
Output Voltage Range[DC]
13.5 to 18Vdc
Maximum Output Current
22A
Maximum Output Power
330W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
120mm Nom. (4.72in Nom.)
Height(H)
92mm Nom. (3.62in Nom.)
Depth(D)
190mm Nom. (7.48in Nom.)
Weight
1900g Typ. (4.2lbs Typ.)

Other

Operating Temp. Range
-10 to 65°C
Cooling
Forced air
Safety Standard(Certified)
CSA C22.2 No.60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Safety Approvals