AC-DC Power Supplies

JWT100-5FF/RC

Product Status
Obsolete
Recommended Alternate Part No. : JWT100-5FF/RA (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jan.6, 2020
Last Purchase Order Date : May.29, 2020
Last Shipment Date : Mar.31, 2021
Sales Region
Worldwide
Series
Model
Feature
Options
Molex connector
Remote ON/OFF
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 330Vdc
Efficiency
72% Typ.
Rated Output Voltage[DC]
+5Vdc+15Vdc-15Vdc
Output Voltage Range[DC]
+5 to +5.25VdcFixedFixed
Minimum Output Current
1.3A0A0A
Maximum Output Current
13A4.5A1A
Maximum Average Current
Maximum Peak Current
Total Maximum(Average) Output Power
100W
Total Maximum Peak Power

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
48mm Nom. (1.89in Nom.)
Height(H)
92mm Nom. (3.62in Nom.)
Depth(D)
203mm Nom. (7.99in Nom.)
Weight

Other

Operating Temp. Range
-10 to 50°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.