AC-DC Power Supplies

KAS2-3P3

Product Status
Obsolete
Sales Region
Worldwide (except Japan)
Series
KAS
Model
Feature
Options
Class II input
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 305Vac
Input Voltage Range[DC]
120 to 430Vdc
Efficiency
66% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
600mA
Maximum Output Power
2W

Package Type & Size

Package / Mounting
PCB mount
Industry Standard Size
Width(W)
25.8mm Nom. (1.02in Nom.)
Height(H)
17mm Nom. (0.67in Nom.)
Depth(D)
28.5mm Nom. (1.12in Nom.)
Weight
19.9g Typ. (0.0lbs Typ.)

Other

Operating Temp. Range
-40 to 80°C
Cooling
Convection
Safety Standard(Certified)
IEC60950-1
CSA60950-1
EN60950-1
UL60950-1
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
EN60335-1
IEC60335-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Data

Technical Support Tools