AC-DC Power Supplies

KMS15-24

Product Status
Production (NRND)
Sales Region
Worldwide (except Japan)
Series
KM
Model
Feature
Options
Class II input
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
100 to 375Vdc
Efficiency
83% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
620mA
Maximum Output Power
15W

Package Type & Size

Package / Mounting
PCB mount
Industry Standard Size
Width(W)
46mm Nom. (1.81in Nom.)
Height(H)
24mm Nom. (0.94in Nom.)
Depth(D)
64mm Nom. (2.52in Nom.)
Weight
120g Typ. (0.3lbs Typ.)

Other

Operating Temp. Range
-25 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
CSA60601-1-08
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
EN60950-1
IEC62368-1
EN62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

KMS15-24

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 80
Country Multiple

Tech Info

Collapse all Expand all

Technical Data