AC-DC Power Supplies

KPS5-5

Product Status
Obsolete
Recommended Alternate Series/Type : KPSA (Interchangeability is not guaranteed.)
Sales Region
Worldwide (except Japan)
Series
KPS
Model
Feature
Options
Option Lineup
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
110 to 370Vdc
Efficiency
70% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
1A
Maximum Output Power
5W

Package Type & Size

Package / Mounting
PCB mount
Industry Standard Size
Width(W)
35mm Nom. (1.38in Nom.)
Height(H)
20mm Nom. (0.79in Nom.)
Depth(D)
55mm Nom. (2.17in Nom.)
Weight
29g Typ. (0.1lbs Typ.)

Other

Operating Temp. Range
0 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Safety Approvals