AC-DC Power Supplies

KPSA10-3R3

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
KPSA
Model
Feature
Options
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
110 to 370Vdc
Efficiency
65% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
2.5A
Maximum Output Power
8.3W

Package Type & Size

Package / Mounting
PCB mount
Industry Standard Size
Width(W)
40mm Nom. (1.57in Nom.)
Height(H)
20mm Nom. (0.79in Nom.)
Depth(D)
61mm Nom. (2.40in Nom.)
Weight
40g Typ. (0.1lbs Typ.)

Other

Operating Temp. Range
0 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Data

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian