AC-DC Power Supplies

KPSB25-36-J

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
KPSB
Model
KPSB25-J
Feature
Options
JST connector
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
87% Typ.
Rated Output Voltage[DC]
36Vdc
Output Voltage Range[DC]
Fixed
Maximum Output Current
700mA
Maximum Output Power
25W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
27.94mm Nom. (1.10in Nom.)
Height(H)
23mm Nom. (0.91in Nom.)
Depth(D)
70.5mm Nom. (2.78in Nom.)
Weight
55g Typ. (0.1lbs Typ.)

Other

Operating Temp. Range
-40 to 80°C
Cooling
Convection
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
CE Mark
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian