AC-DC Power Supplies

PFH500F-12-1D0-R

Product Status
EOL Announced
Recommended Alternate Part No. : PFE500SA-12 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Aug.4, 2024
Last Purchase Order Date : Apr.30, 2026
Sales Region
Worldwide (except Japan)
Series
PFH
Model
Feature
MIL-STD-810 Vibration and Shock
PMBus
Options
Droop load share
Threaded mounting insert
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
92% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
9.6 to 14.4Vdc
Maximum Output Current
42A
Maximum Output Power
504W

Package Type & Size

Package / Mounting
PCB mount
Industry Standard Size
Width(W)
61mm Nom. (2.40in Nom.)
Height(H)
13.3mm Nom. (0.52in Nom.)
Depth(D)
101.6mm Nom. (4.00in Nom.)
Weight
225g Typ. (0.5lbs Typ.)

Other

Operating Temp. Range
-40 to 100°C
Cooling
Conduction
Safety Standard(Certified)
IEC60950-1
EN60950-1
UL60950-1
IEC62368-1
CSA C22.2 No.62368-1-14
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.