AC-DC Power Supplies

QS7000FM

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
QS
Model
QS7
Feature
2MOPP
MIL-STD-810 Vibration and Shock
Medical certification
Options
Product is fully configurable
With 5V/2A standby (Inhibit)
Option Lineup
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
180 to 264Vac
Input Voltage Range[DC]
Efficiency
91% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
48 to 52.8Vdc
Maximum Output Current
25A
Maximum Output Power
1200W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
176mm Nom. (6.93in Nom.)
Height(H)
63.3mm Nom. (2.49in Nom.)
Depth(D)
270mm Nom. (10.63in Nom.)
Weight

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
CSA60950-1
EN60950-1
UL60950-1
IEC61010-1
EN61010-1
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.