AC-DC Power Supplies

RT-3-525/A

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Apr.2, 2018
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Sales Region
Worldwide
Series
Model
Feature
Options
With cover
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 132Vac
Input Voltage Range[DC]
110 to 175Vdc
Efficiency
65% Typ.
Rated Output Voltage[DC]
+5Vdc+12Vdc-5Vdc
Output Voltage Range[DC]
FixedFixedFixed
Minimum Output Current
Maximum Output Current
3A1.2A0.3A
Maximum Average Current
Maximum Peak Current
Total Maximum(Average) Output Power
30.9W
Total Maximum Peak Power

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
37mm Nom. (1.46in Nom.)
Height(H)
97mm Nom. (3.82in Nom.)
Depth(D)
153.5mm Nom. (6.04in Nom.)
Weight

Other

Operating Temp. Range
0 to 45°C
Cooling
Convection
Safety Standard(Certified)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Safety Approvals