AC-DC Power Supplies

RTW03-12RL

Product Status
Production (NRND)
Recommended Alternate Part No. : HWS50A-3 (Interchangeability is not guaranteed.)
Sales Region
Worldwide
Series
RTW
Model
RTW 50W
Feature
Options
With chassis (terminal block facing upward)
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
77% Typ.
Rated Output Voltage[DC]
3.3Vdc
Output Voltage Range[DC]
2.6 to 4Vdc
Maximum Output Current
12.5A
Maximum Output Power
41.2W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
22mm Nom. (0.87in Nom.)
Height(H)
82mm Nom. (3.23in Nom.)
Depth(D)
134.5mm Nom. (5.30in Nom.)
Weight
250g Typ. (0.6lbs Typ.)

Other

Operating Temp. Range
-10 to 71°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian