AC-DC Power Supplies

RTW15-10RL

Product Status
Production (NRND)
Recommended Alternate Part No. : HWS150A-15 (Interchangeability is not guaranteed.)
Sales Region
Worldwide
Series
RTW
Model
RTW 150W
Feature
Options
With chassis (terminal block facing upward)
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
Efficiency
87% Typ.
Rated Output Voltage[DC]
15Vdc
Output Voltage Range[DC]
12 to 16.5Vdc
Maximum Output Current
10A
Maximum Output Power
150W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
30mm Nom. (1.18in Nom.)
Height(H)
92mm Nom. (3.62in Nom.)
Depth(D)
191.5mm Nom. (7.54in Nom.)
Weight
520g Typ. (1.1lbs Typ.)

Other

Operating Temp. Range
-10 to 71°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.