AC-DC Power Supplies

RWS1000B-15/CO2

Product Status
Production
Sales Region
Worldwide
Series
RWS-B
Model
RWS1000B
Feature
Complies with SEMI F47
Options
With coating on both sides of PCB model
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 340Vdc
Efficiency
85% Typ.
Rated Output Voltage[DC]
15Vdc
Output Voltage Range[DC]
12.8 to 17.2Vdc
Maximum Output Current
67A
Maximum Output Power
1005W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
127mm Nom. (5.00in Nom.)
Height(H)
63mm Nom. (2.48in Nom.)
Depth(D)
198mm Nom. (7.80in Nom.)
Weight
2000g Typ. (4.4lbs Typ.)

Other

Operating Temp. Range
-20 to 60°C
Cooling
Forced air
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an Appendix 12
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.