AC-DC Power Supplies

RWS100B-5/CO2

Product Status
Production
Sales Region
Worldwide
Series
RWS-B
Model
RWS100B
Feature
Complies with SEMI F47
Options
With coating on both sides of PCB model
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 370Vdc
Efficiency
79% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
4.5 to 5.75Vdc
Maximum Output Current
14A
Maximum Output Power
70W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
39mm Nom. (1.54in Nom.)
Height(H)
94mm Nom. (3.70in Nom.)
Depth(D)
108mm Nom. (4.25in Nom.)
Weight
400g Typ. (0.9lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
CSA C22.2 No.107.1-01
UL508
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.