AC-DC Power Supplies

RWS1500B-15/FO

Product Status
Production
Sales Region
Worldwide
Series
RWS-B
Model
RWS1500B
Feature
Complies with SEMI F47
Options
Parallel operation
Power Fail (PF) signal
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 340Vdc
Efficiency
85% Typ.
Rated Output Voltage[DC]
15Vdc
Output Voltage Range[DC]
12.8 to 18.0Vdc
Maximum Output Current
100A
Maximum Output Power
1500W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
127mm Nom. (5.00in Nom.)
Height(H)
63mm Nom. (2.48in Nom.)
Depth(D)
261mm Nom. (10.28in Nom.)
Weight
3000g Typ. (6.6lbs Typ.)

Other

Operating Temp. Range
-20 to 60°C
Cooling
Forced air
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an Appendix 12
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.