AC-DC Power Supplies

RWS600B-36/RFO

Product Status
Production
Sales Region
Worldwide
Series
RWS-B
Model
RWS600B
Feature
Complies with SEMI F47
Options
Low output voltage (LV) signal
Parallel operation
Remote ON/OFF
Remote sensing
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 330Vdc
Efficiency
88.5% Typ.
Rated Output Voltage[DC]
36Vdc
Output Voltage Range[DC]
32.4 to 41.4Vdc
Maximum Output Current
16.7A
Maximum Output Power
601.2W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
61mm Nom. (2.40in Nom.)
Height(H)
120mm Nom. (4.72in Nom.)
Depth(D)
190mm Nom. (7.48in Nom.)
Weight
1600g Typ. (3.5lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.