AC-DC Power Supplies

RWS600B-5/CO2

Product Status
Production
Sales Region
Worldwide
Series
RWS-B
Model
RWS600B
Feature
Complies with SEMI F47
Options
With coating on both sides of PCB model
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 330Vdc
Efficiency
77.5% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
4.5 to 5.75Vdc
Maximum Output Current
100A
Maximum Output Power
500W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
61mm Nom. (2.40in Nom.)
Height(H)
120mm Nom. (4.72in Nom.)
Depth(D)
190mm Nom. (7.48in Nom.)
Weight
1600g Typ. (3.5lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
Safety Standard(Conformed)
Den-an Appendix 8 at 100VAC only
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian