AC-DC Power Supplies

SWS1000L-12

Product Status
Production (NRND)
Recommended Alternate Part No. : CUS1000M-12, RWS1000B-24 (Interchangeability is not guaranteed.)
Sales Region
Worldwide (except Japan)
Series
SWS-L
Model
SWS1000L
Feature
Medical certification
Options
Option Lineup
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 350Vdc
Efficiency
84% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
9.6 to 14.4Vdc
Maximum Output Current
88A
Maximum Output Power
1056W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
150mm Nom. (5.91in Nom.)
Height(H)
61mm Nom. (2.40in Nom.)
Depth(D)
240mm Nom. (9.45in Nom.)
Weight
2300g Typ. (5.1lbs Typ.)

Other

Operating Temp. Range
-20 to 74°C
Cooling
Forced air
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
CSA-C22.2 No.601.1-M90
EN50178
Safety Standard(Conformed)
Den-an
EN61010-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian