AC-DC Power Supplies

SWS600L-12

Product Status
Production (NRND)
Recommended Alternate Part No. : CUS600M-12/EF (Interchangeability is not guaranteed.)
Sales Region
Worldwide (except Japan)
Series
SWS-L
Model
SWS600L
Feature
Options
Option Lineup
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Voltage Range[DC]
120 to 350Vdc
Efficiency
82% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
9.6 to 14.4Vdc
Maximum Output Current
53A
Maximum Output Power
636W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
120mm Nom. (4.72in Nom.)
Height(H)
61mm Nom. (2.40in Nom.)
Depth(D)
190mm Nom. (7.48in Nom.)
Weight
1600g Typ. (3.5lbs Typ.)

Other

Operating Temp. Range
-20 to 74°C
Cooling
Forced air
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
EN61010-1
CSA62368-1
EN62368-1
UL62368-1
EN50178
Safety Standard(Conformed)
Den-an
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian