AC-DC Power Supplies

TPS4500-110/220

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
TPS
Model
Feature
Designed to meet MIL-STD-461
PMBus
Complies with SEMI F47
Options
Option Lineup
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
360 to 528Vac
Input Voltage Range[DC]
Efficiency
93% Typ.
Rated Output Voltage[DC]
110Vdc220Vdc
Output Voltage Range[DC]
88 to 132Vdc176 to 264Vdc
Minimum Output Current
Maximum Output Current
41.8A20.9A
Maximum Average Current
Maximum Peak Current
Total Maximum(Average) Output Power
Total Maximum Peak Power

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
107mm Nom. (4.21in Nom.)
Height(H)
84.4mm Nom. (3.32in Nom.)
Depth(D)
335mm Nom. (13.19in Nom.)
Weight
4000g Typ. (8.8lbs Typ.)

Other

Operating Temp. Range
-40 to 70°C
Cooling
Forced air
Safety Standard(Certified)
CSA60950-1
UL60950-1
IEC62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Specifications / Manuals

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian