AC-DC Power Supplies

U2Y002G

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
EFE
Model
EFE300
Feature
Peak power capability
Full digital control
Options
Fan supply
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
90% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
11.4 to 13.2Vdc
Maximum Output Current
25A
Maximum Average Current
Maximum Peak Current
33.3A
Maximum Output Power
300W
Maximum Average Power
Maximum Peak Power
400W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
3x5 inch size
Width(W)
76.2mm Nom. (3.00in Nom.)
Height(H)
34mm Nom. (1.34in Nom.)
Depth(D)
127mm Nom. (5.00in Nom.)
Weight
310g Typ. (0.7lbs Typ.)

Other

Operating Temp. Range
0 to 50°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60950-1
UL60950-1
IEC61010-1
EN61010-1
IEC62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

U2Y002G

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 3
Country Multiple

Tech Info

Collapse all Expand all

Technical Support Tools