AC-DC Power Supplies

U5Y0020

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
EFE-M
Model
EFE300M
Feature
Full digital control
2MOPP
Peak power capability
Medical certification
Options
Fan supply
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
90% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
11.4 to 13.2Vdc
Maximum Output Current
25A
Maximum Average Current
Maximum Peak Current
33.3A
Maximum Output Power
300W
Maximum Average Power
Maximum Peak Power
400W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
76.2mm Nom. (3.00in Nom.)
Height(H)
34mm Nom. (1.34in Nom.)
Depth(D)
152.4mm Nom. (6.00in Nom.)
Weight
350g Typ. (0.8lbs Typ.)

Other

Operating Temp. Range
0 to 50°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
UL60950-1
IEC61010-1
EN61010-1
IEC62368-1
UL62368-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

U5Y0020

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 2
Country Multiple

Tech Info

Collapse all Expand all

Technical Support Tools