AC-DC Power Supplies

U7Y0054

Product Status
Obsolete
Recommended Alternate Part No. : CUS600M-24 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jul.19, 2024
Last Purchase Order Date : Jan.31, 2025
Last Shipment Date : Apr.30, 2025
Sales Region
Worldwide (except Japan)
Series
CFE
Model
CFE400M
Feature
Full digital control
Medical certification
2MOPP
Peak power capability
Options
U channel
Fan supply
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
Efficiency
94% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
21.6 to 28.8Vdc
Maximum Output Current
16.7A
Maximum Average Current
Maximum Peak Current
18.75A
Maximum Output Power
400W
Maximum Average Power
Maximum Peak Power
450W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
100mm Nom. (3.94in Nom.)
Height(H)
39.6mm Nom. (1.56in Nom.)
Depth(D)
177.8mm Nom. (7.00in Nom.)
Weight
710g Typ. (1.6lbs Typ.)

Other

Operating Temp. Range
0 to 70°C
Cooling
Forced air
Convection
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
UL60950-1
IEC62368-1
UL62368-1
Safety Standard(Conformed)
EN61010-1
IEC61010-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.