AC-DC Power Supplies

U7Y0112

Product Status
Obsolete
Recommended Alternate Part No. : CUS600M-24 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jul.19, 2024
Last Purchase Order Date : Jan.31, 2025
Last Shipment Date : Apr.30, 2025
Sales Region
Worldwide (except Japan)
Series
CFE
Model
CFE400M
Feature
Full digital control
Medical certification
2MOPP
Peak power capability
Options
With cover
Top fan
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 264Vac
Input Voltage Range[DC]
Efficiency
94% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
21.6 to 28.8Vdc
Maximum Output Current
16.7A
Maximum Average Current
Maximum Peak Current
18.75A
Maximum Output Power
400W
Maximum Average Power
Maximum Peak Power
450W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
100mm Nom. (3.94in Nom.)
Height(H)
71.2mm Nom. (2.80in Nom.)
Depth(D)
177.8mm Nom. (7.00in Nom.)
Weight
860g Typ. (1.9lbs Typ.)

Other

Operating Temp. Range
0 to 70°C
Cooling
Forced air
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
UL60950-1
IEC62368-1
UL62368-1
Safety Standard(Conformed)
EN61010-1
IEC61010-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.