AC-DC Power Supplies

VS100E-15/L

Product Status
Production
Sales Region
Worldwide
Series
VS-E
Model
VS100E
Feature
Options
With chassis
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 132Vac
Input Voltage Range[DC]
110 to 175Vdc
Efficiency
85% Typ.
Rated Output Voltage[DC]
15Vdc
Output Voltage Range[DC]
13.5 to 16.5Vdc
Maximum Output Current
7A
Maximum Output Power
105W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
72mm Nom. (2.83in Nom.)
Height(H)
45mm Nom. (1.77in Nom.)
Depth(D)
185mm Nom. (7.28in Nom.)
Weight
430g Typ. (0.9lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
EN50178 (OV II)
Safety Standard(Conformed)
Den-an Appendix 12
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.