AC-DC Power Supplies

VS100E-5/CO2

Product Status
Production
Sales Region
Worldwide
Series
VS-E
Model
VS100E
Feature
Options
With coating on both sides of PCB model
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 132Vac
Input Voltage Range[DC]
110 to 175Vdc
Efficiency
85% Typ.
Rated Output Voltage[DC]
5Vdc
Output Voltage Range[DC]
4.5 to 5.5Vdc
Maximum Output Current
20A
Maximum Output Power
100W

Package Type & Size

Package / Mounting
Open frame
Industry Standard Size
Width(W)
62mm Nom. (2.44in Nom.)
Height(H)
29mm Nom. (1.14in Nom.)
Depth(D)
155mm Nom. (6.10in Nom.)
Weight
290g Typ. (0.6lbs Typ.)

Other

Operating Temp. Range
-10 to 70°C
Cooling
Convection
Safety Standard(Certified)
CSA60950-1
EN60950-1
UL60950-1
CSA62368-1
EN62368-1
UL62368-1
EN50178 (OV II)
Safety Standard(Conformed)
Den-an Appendix 12
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.