AC-DC Power Supplies

XMS5005Y

Product Status
Production (NRND)
Sales Region
Worldwide (except Japan)
Series
XMS
Model
XMS500
Feature
Medical certification
2MOPP
Options
With cover
Class I input
Top fan
Option Lineup
Please refer to here.
Recommended EMC Filter
Compatible Bracket
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
90 to 264Vac
Input Voltage Range[DC]
Efficiency
92% Typ.
Rated Output Voltage[DC]
12Vdc
Output Voltage Range[DC]
Maximum Output Current
41.6A
Maximum Output Power
500W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
107mm Nom. (4.21in Nom.)
Height(H)
67.4mm Nom. (2.65in Nom.)
Depth(D)
180mm Nom. (7.09in Nom.)
Weight

Other

Operating Temp. Range
0 to 50°C
Cooling
Forced air
Safety Standard(Certified)
IEC60601-1
CSA60601-1
EN60601-1
ES60601-1
UL60601-1
IEC60950-1
UL60950-1
IEC62368-1
UL62368-1
Safety Standard(Conformed)
EN60065
EN61010-1
UL60065
CSA60065
IEC60065
IEC61010-1
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.